??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BMF 305-HW-21
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BMF 305-HW-21
VERF
Availability
Available
BC
Order code
BAM00LL
TC
Product identifier
BMF 305-HW-21
PX
Product view
40896_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.004 Kg
TRAFFIC
Customs number
39263000
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Principle of operation = BMF mounting bracket, Application = With BMF 21-HW -8 mounting bracket for pneumatic cylinder with tie rod diameter 4.3...6.5 mm., With BMF 21-HW -11 mounting bracket for cylinders with piston diameter 8-80 mm with hose clamp., With BMF 21-HW -10 mounting bracket for pneumatic cylinder with tie rod Ø 4.3…17 mm and pneumatic cylinder with integrated tie rod (profile), profile width 10…17 mm., Use = for magnetic sensors BMF 305, Material = PBTP GF30, Ambient temperature = -25...70 °C
CAE
EPlan
Previews
Embedded user actions